- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
LR1000-01 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | $138.08 | per case | |
LR1000-02 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, Sterile, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-03 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | $0.00 | per case | |
LR1000-04 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-05 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, Sterile, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-06 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Blue Cap, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-08 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, Sterile, 68/Case | 68 / Pk | 68 / Cs | Corning® | $165.69 | per case | |
LR1000-09 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Blue Cap with Seal, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-17 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case | |
LR1000-19 | Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm White Cap with Seal, Assembled, 68/Case | 68 / Pk | 68 / Cs | Corning® | N/A | per case |