text.skipToContent text.skipToNavigation

Corning® Gosselin™ 方形HDPE瓶,250 mL,带刻度,37 mm带密封圈红色盖,预装,灭菌,210/箱

Product NumberLC250-02

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail
This is the suggested replacement for LC250-25.

  • 抗裂、半透明高密度聚乙烯 (HDPE)
  • HDPE盖


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   LC250-02
数量/包   210 /包  
数量/箱   210 /箱  
品牌   Corning®  
应用   环境和水质检测 食品和饮料检测 药品质量控制和生命科学  
Specifications Documents