Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Cell-Tak™ Cell and Tissue Adhesive, 1 mg
Product Number354240
Corning® Cell-Tak™ Cell and Tissue Adhesive, 1 mg, is used to attach cells or tissue sections to many types of surfaces, including plastic, glass, metal, FEP Polymer, and biological materials.
Quality
Dopa: Protein ratio > 0.05
Source
Polyphenolic proteins secreted by Mytilus edulis
Molecular Weight
110-140 kD
Preparation and Storage
Stable for at least three months at 2° to 8°C. Do not freeze.
Handling
Recommended concentration - 1-5 µg/cm² of growth surface depending on cell type.
Formulation
As a liquid in 5% acetic acid
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$358.83 per each
In Stock
| Product Number | 354240 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 1 mg |
| Source | Mytilus edulis |
| Formulation | As a liquid in 5% acetic acid |
- Quality Certificate - Lot No.11826003
- Quality Certificate - Lot No.06826002
- Quality Certificate - Lot No.03326001
- Quality Certificate - Lot No.30025008
- Quality Certificate - Lot No.25825004
- Quality Certificate - Lot No.18125003
- Quality Certificate - Lot No.12125003
- Quality Certificate - Lot No.33024008
- Quality Certificate - Lot No.22524005
- Quality Certificate - Lot No.19724003
- Quality Certificate - Lot No.09924004
- Quality Certificate - Lot No.28423003
- Quality Certificate - Lot No.21923004
- Quality Certificate - Lot No.9308011
- Quality Certificate - Lot No.9154009
- Quality Certificate - Lot No.9084007
- Quality Certificate - Lot No.8288001
- Quality Certificate - Lot No.8253010
- Quality Certificate - Lot No.8023345
- Quality Certificate - Lot No.8008755
- Quality Certificate - Lot No.7149006
- Quality Certificate - Lot No.7072011
- Quality Certificate - Lot No.7044010
- Quality Certificate - Lot No.7033571
- Quality Certificate - Lot No.7025220
- Quality Certificate - Lot No.7006301
- Quality Certificate - Lot No.6207002
- Quality Certificate - Lot No.6137001
- Quality Certificate - Lot No.6109003
- Quality Certificate - Lot No.5334009