Axygen® MultiRack Pipet Tip, 20 µL, Filtered, Racked, Sterile
Product NumberMRF-20-R-S


Axygen® MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen® MultiRack filter tips are available in a wide range of tip choices.
$591.10 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MRF-20-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 20 µL |
Maximum Volume Capacity | 20 µL |
Volume Range | 1 - 20 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Red |
Specifications Documents