Corning® BioCoat® Poly-D-Lysine 8-well Culture Slide, 3/Pack, 12/Case
Product Number354632
Corning® BioCoat™ 8-well culture slide with a uniform application of Poly-D-Lysine. Glass slide with polystyrene vessel, lid, and safety removal tool. (Same as Cat. # 40632) 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$508.20 per case
Out of Stock
| Product Number | 354632 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 8 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.15325004
- Quality Certificate - Lot No.22524003
- Quality Certificate - Lot No.09524002
- Quality Certificate - Lot No.26123002
- Quality Certificate - Lot No.15923002
- Quality Certificate - Lot No.9322014
- Quality Certificate - Lot No.9196009
- Quality Certificate - Lot No.9126012
- Quality Certificate - Lot No.9091006
- Quality Certificate - Lot No.9063011
- Quality Certificate - Lot No.8330282
- Quality Certificate - Lot No.8288015
- Quality Certificate - Lot No.8260002
- Quality Certificate - Lot No.8127257
- Quality Certificate - Lot No.8078157
- Quality Certificate - Lot No.8025009
- Quality Certificate - Lot No.7268009
- Quality Certificate - Lot No.7226013
- Quality Certificate - Lot No.7191012
- Quality Certificate - Lot No.7093508
- Quality Certificate - Lot No.7057333
- Quality Certificate - Lot No.7022504
- Quality Certificate - Lot No.6292001
- Quality Certificate - Lot No.6256001
- Quality Certificate - Lot No.6193001
- Quality Certificate - Lot No.6162001
- Quality Certificate - Lot No.6152007
- Quality Certificate - Lot No.6119002
- Quality Certificate - Lot No.6082001
- Quality Certificate - Lot No.5341005