
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Laminin 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case
Product Number354405

Learn More

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.81 per case
Out of Stock
Product Number | 354405 |
Qty./Pk | 5 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 2° - 8°C |
Surface Coating | Laminin |