Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ 氨基表面处理100 mm培养皿,10/包,10/箱
Product Number354732
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354721.
Corning® PureCoat™ 表面是一种新型的化学成分确定的无动物源性细胞培养表面,可改善细胞性能。专有的薄膜包被技术可生成均匀的功能化表面,为细胞培养应用提供高度可控的环境。
特性
产品规格
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354732 |
| 数量/包 | 10 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 58.1 cm² |
| 储存 | Room Temperature |
| 表面包被 | 氨基 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9351013
- Quality Certificate - Lot No.9133027
- Quality Certificate - Lot No.8227008
- Quality Certificate - Lot No.7044001
- Quality Certificate - Lot No.6269049
- Quality Certificate - Lot No.6136099
- Quality Certificate - Lot No.5245002
- Quality Certificate - Lot No.5207055
- Quality Certificate - Lot No.5090008
- Quality Certificate - Lot No.5019908
- Quality Certificate - Lot No.3338006
- Quality Certificate - Lot No.3095009
- Quality Certificate - Lot No.2283011
- Quality Certificate - Lot No.2264011
- Quality Certificate - Lot No.2065015
- Quality Certificate - Lot No.1347023