text.skipToContent text.skipToNavigation

Corning® Reusable Gas and Media Handling Fitting with Dual Inlets (1 long, 1 short tube) for Angled Sidearm Flasks

E-mail

  • Used to aseptically transfer medium, sparge the cell culture medium directly or add gases to the head space above the cell culture medium
  • Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
  • One or two 316 stainless steel tubes extend to the bottom of the flask; the other is a shorter 6 length.
  • Both tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
  • The fittings are completely autoclavable


Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4519-162 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets (1 long, 1 short tube) for 1L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $577.29 per case
4519-163 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets (1 long, 1 short tube) for 3L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $584.87 per case
4519-164 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets (1 long, 1 short tube) for 6L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $600.22 per case
4519-165 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets (1 long, 1 short tube) for 15L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $617.21 per case
4519-171 Corning® Reusable Gas and Media Handling Fitting with Dual 1/4“ Inlets (1 long, 1 short tube) for 8L Angled Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $698.41 per case