![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
6L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-6L
![6L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms](https://www.corning.com/catalog/cls/products/p/proCultureGlassSpinnerFlaskAngledSidearms/4502-6L/images/4502-6L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- 6L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,957.36 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4502-6L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 6 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 234 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.27024002
- Quality Certificate - Lot No.21523002
- Quality Certificate - Lot No.10123001
- Quality Certificate - Lot No.09423001
- Quality Certificate - Lot No.34122001
- Quality Certificate - Lot No.25822003
- Quality Certificate - Lot No.22122002
- Quality Certificate - Lot No.13322002
- Quality Certificate - Lot No.27421004
- Quality Certificate - Lot No.20821007
- Quality Certificate - Lot No.32120003
- Quality Certificate - Lot No.24420001
- Quality Certificate - Lot No.17620001
- Quality Certificate - Lot No.12720001
- Quality Certificate - Lot No.10620001
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.02420001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.32219001
- Quality Certificate - Lot No.30419001
- Quality Certificate - Lot No.09819001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.17417819
- Quality Certificate - Lot No.13217001
- Quality Certificate - Lot No.12817003
- Quality Certificate - Lot No.10917002
- Quality Certificate - Lot No.10317001
- Quality Certificate - Lot No.10217001
- Quality Certificate - Lot No.01017001