
Corning® Reusable 12 mm Oxygen Probe Insertion Fitting for Vertical Sidearm Flasks
Product Number4519-108
Sidearm fitting for inserting 12mm diameter probes used to secure O2 sensors in larger Spinner Flasks with vertical sidearms during cell culture to monitor important cell culture parameters. Together with gassing and media handling fittings, they allow Spinner Flasks to operate as bioreactors when they are attached to appropriate cell culture controllers at costs considerably below those of traditional Bioreactor vessels with expensive stainless steel headplates. This provides a cost-effective way of enhancing cell culture productivity. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene-sealing cap. The sensors are held in place by modified polyphenylene oxide thermoplastic nuts with Viton O-rings. The fittings are completely autoclavable.
$326.20 per case
Added to Your Shopping Cart
Details
Product Number | 4519-108 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Diameter | 45 mm (approx.) |
Cap Color | Orange |
Thread Finish | 45 |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30721003
- Quality Certificate - Lot No.32120002
- Quality Certificate - Lot No.23418571
- Quality Certificate - Lot No.03818740
- Quality Certificate - Lot No.06617242
- Quality Certificate - Lot No.22614001
- Quality Certificate - Lot No.16014001
- Quality Certificate - Lot No.23213001
- Quality Certificate - Lot No.31509001
- Quality Certificate - Lot No.27309001
- Quality Certificate - Lot No.17709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.21604011
- Quality Certificate - Lot No.09505001