Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
500 mL Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-500
- 500 mL capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$928.04 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4500-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 500 mL |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 100 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01430601
- Quality Certificate - Lot No.25324002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.29323002
- Quality Certificate - Lot No.21923002
- Quality Certificate - Lot No.19823002
- Quality Certificate - Lot No.19323001
- Quality Certificate - Lot No.16723001
- Quality Certificate - Lot No.15623001
- Quality Certificate - Lot No.08623001
- Quality Certificate - Lot No.06623002
- Quality Certificate - Lot No.04423002
- Quality Certificate - Lot No.03323002
- Quality Certificate - Lot No.01623002
- Quality Certificate - Lot No.00923001
- Quality Certificate - Lot No.36422001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.28722002
- Quality Certificate - Lot No.27122001
- Quality Certificate - Lot No.15822002
- Quality Certificate - Lot No.14722002
- Quality Certificate - Lot No.14522001
- Quality Certificate - Lot No.13822003
- Quality Certificate - Lot No.11622008
- Quality Certificate - Lot No.10822001
- Quality Certificate - Lot No.10222001
- Quality Certificate - Lot No.09522002
- Quality Certificate - Lot No.08822002