Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
15L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-15L
- 15L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$2,765.60 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4502-15L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 15 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 290 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.24124001
- Quality Certificate - Lot No.21924001
- Quality Certificate - Lot No.16424001
- Quality Certificate - Lot No.10624001
- Quality Certificate - Lot No.06724001
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.02424001
- Quality Certificate - Lot No.24323001
- Quality Certificate - Lot No.21223001
- Quality Certificate - Lot No.09423001
- Quality Certificate - Lot No.07923004
- Quality Certificate - Lot No.30422004
- Quality Certificate - Lot No.09722001
- Quality Certificate - Lot No.09522006
- Quality Certificate - Lot No.31621005
- Quality Certificate - Lot No.31521001
- Quality Certificate - Lot No.27921003
- Quality Certificate - Lot No.14921001
- Quality Certificate - Lot No.14419001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.11817001
- Quality Certificate - Lot No.23315001
- Quality Certificate - Lot No.06414001
- Quality Certificate - Lot No.31013001
- Quality Certificate - Lot No.19913001
- Quality Certificate - Lot No.07212001
- Quality Certificate - Lot No.07510002
- Quality Certificate - Lot No.06910001
- Quality Certificate - Lot No.Generic