Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 12.5cm² Rectangular Canted Neck Cell Culture Flask with Blue Vented Screw Cap
Product Number353107
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$242.55 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353107 |
Qty./Pk | 10 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 20 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 2 - 25 mL |
Surface Area | 12.5 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9351007
- Quality Certificate - Lot No.9346006
- Quality Certificate - Lot No.9345008
- Quality Certificate - Lot No.9321011
- Quality Certificate - Lot No.9249005
- Quality Certificate - Lot No.9248011
- Quality Certificate - Lot No.9244020
- Quality Certificate - Lot No.9219005
- Quality Certificate - Lot No.9213019
- Quality Certificate - Lot No.9169014
- Quality Certificate - Lot No.9162010
- Quality Certificate - Lot No.9146011
- Quality Certificate - Lot No.9134014
- Quality Certificate - Lot No.9112011
- Quality Certificate - Lot No.9104008
- Quality Certificate - Lot No.9098018
- Quality Certificate - Lot No.9033003
- Quality Certificate - Lot No.9022020
- Quality Certificate - Lot No.9007019
- Quality Certificate - Lot No.8323023
- Quality Certificate - Lot No.8248004
- Quality Certificate - Lot No.8245009
- Quality Certificate - Lot No.8142004
- Quality Certificate - Lot No.8133001
- Quality Certificate - Lot No.8047004
- Quality Certificate - Lot No.8042006
- Quality Certificate - Lot No.7302008
- Quality Certificate - Lot No.7295004
- Quality Certificate - Lot No.7288004
- Quality Certificate - Lot No.7273011