Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Bottle Top Vacuum Filter, 0.45 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case
Product Number430627
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$428.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430627 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 150 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.45 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.00924001
- Quality Certificate - Lot No.31223001
- Quality Certificate - Lot No.18022001
- Quality Certificate - Lot No.10521001
- Quality Certificate - Lot No.33820002
- Quality Certificate - Lot No.14820001
- Quality Certificate - Lot No.35019005
- Quality Certificate - Lot No.24619004
- Quality Certificate - Lot No.19619003
- Quality Certificate - Lot No.09819002
- Quality Certificate - Lot No.00819001
- Quality Certificate - Lot No.29918003
- Quality Certificate - Lot No.17818002
- Quality Certificate - Lot No.10718001
- Quality Certificate - Lot No.35417005
- Quality Certificate - Lot No.29217004
- Quality Certificate - Lot No.23017003
- Quality Certificate - Lot No.14517002
- Quality Certificate - Lot No.06017001
- Quality Certificate - Lot No.30716003
- Quality Certificate - Lot No.15816002
- Quality Certificate - Lot No.10616001
- Quality Certificate - Lot No.33815003
- Quality Certificate - Lot No.20415002
- Quality Certificate - Lot No.08515001
- Quality Certificate - Lot No.35714004
- Quality Certificate - Lot No.27614003
- Quality Certificate - Lot No.23214002
- Quality Certificate - Lot No.07214001