Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-400D Hot Plate with Digital Display, 230V/50Hz, Chinese Plug
Product Number6799-400D
The Corning® PC-400D hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature display. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached. .
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
Added to Your Shopping Cart
Details
| Product Number | 6799-400D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Top Size | 5 x 7 inches |
| Power | 230V, 50Hz |
| Temperature Range | 5-550° C (41-1022°F) |
Specifications Documents
Compatible Accessories
Corning® External Temperature Probe for Digital Display Hot Plates & Combos Made in China
6795PR-CHOut of Stock
$219.02 per case