text.skipToContent text.skipToNavigation

Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate with Digital Displays, 230V/50Hz, Chinese Plug

Product Number6799-420D

E-mail

The Corning® PC-420D stirring hot plate has a 5 x 7 (12.7 x 17.8cm) Pyroceram® top and digital temperature and stirring speed displays. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements. A Model PC-420D is shown to the left with optional temperature controller and support rod (Cat. No. 440129).

  • 2 year warranty
  • This product is CE marked and UL/cUL approved.
  • For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.

Performance Features:

  • Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
  • Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
  • Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.


Contact Customer Service
Server Error Page | Life Sciences Canada Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: ab0216cc-4da6-4815-8a66-1a446a002680

Details
Product Number   6799-420D
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Top Size   5 x 7 inches  
Power   230V, 50Hz  
Specifications Documents
Compatible Accessories
Corning® Magnetic Stir Bar Retriever

Corning® Magnetic Stir Bar Retriever

6970SR

Out of Stock

$14.72 per case