Corning® 10 x 10 Inch Top PC-610D Stirrer with Digital Display, 230V/50Hz, Chinese Plug
产品编号6799-610D
The Corning® PC-610D stirrer has a 10 x 10 Pyroceram® top and digital stirring speed display. It is designed to operate on 230V/50Hz with either the BS 1363A or CEE7-7 plug (both included) for use in parts of Europe, Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- This product is CE marked and UL/cUL approved.
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- Two piece casting design deflects spills away from electronics and includes a built in mount for an optional 18 (45.7cm) support rod (Cat. No. 440129).
已添加至购物车
详情
| 产品编号 | 6799-610D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Top Size | 10 x 10 inches |
| Power | 230V, 50Hz |
| Speed | 60 rpm - 1150 rpm |
产品规格文件
Compatible Accessories