text.skipToContent text.skipToNavigation

Corning® Stripettor® Pro Pipet Controller

Product Number4900

E-mail

This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.

  • LCD display for continuous visualization of speed, modes, and battery status
  • Multiple speed options for both aspiation and dispensing
  • Well positioned function buttons
  • Lithium ion battery

Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, and a wall hanger.

Learn more from North America


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$371.86 per case

In Stock

You might also be interested in
Stripette™ Serological Pipets
Stripette™ Serological Pipets, Triple-bagged
PYREX® Reusable Glass Serological Pipets, Large Tip Opening, Color-coded, Colored Markings, To Deliver
PYREX® Reusable Glass Volumetric Pipets, Class A, To Contain, To Deliver
Details
Product Number   4900
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Compatibility   0.5 - 100 mL glass and plastic serological pipets  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

Corning® Hydrophobic PTFE filter 0.2 µm, 5 Pieces

4991

Less than 10 in Stock

$52.99 per case
Corning® Hydrophobic PTFE filter 0.45 µm, 5 Pieces
Silicone Pipet Holder for Corning® Stripettor Ultra Pipet Controller
Universal power supply, 9V with set of adaptors (EU, US, UK, and AUS)
Colored Nose Pieces, Set of 4 (Orange, Yellow, Green, Red)
Corning® Stripettor Ultra Charging Stand

Corning® Stripettor Ultra Charging Stand

4998

Less than 10 in Stock

$70.32 per case