Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness
Product NumberHGB7-16-15
$38.65 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | HGB7-16-15 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
Specifications Documents