Corning® Gosselin™ Blender Bag, 400 mL, No Filter, PE, Sterile, 25/Bag, 500/Box, 2500/Case
Product NumberSM2-02
- Polyethylene (PE) bags
- 80 to 3500 mL
- With or without filter
- Traceability on each filter bag
- Sterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SM2-02 |
| Qty./Pk | 2500 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Corning® |
| Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.962068
- Quality Certificate - Lot No.936976
- Quality Certificate - Lot No.928853
- Quality Certificate - Lot No.927222
- Quality Certificate - Lot No.923200
- Quality Certificate - Lot No.919388
- Quality Certificate - Lot No.907391
- Quality Certificate - Lot No.897866
- Quality Certificate - Lot No.897120
- Quality Certificate - Lot No.828447
- Quality Certificate - Lot No.822924
- Quality Certificate - Lot No.820492
- Quality Certificate - Lot No.817649
- Quality Certificate - Lot No.815117
- Quality Certificate - Lot No.809266
- Quality Certificate - Lot No.808510
- Quality Certificate - Lot No.804091
- Quality Certificate - Lot No.800063
- Quality Certificate - Lot No.793840
- Quality Certificate - Lot No.783272
- Quality Certificate - Lot No.781244
- Quality Certificate - Lot No.780560
- Quality Certificate - Lot No.779142
- Quality Certificate - Lot No.777846
- Quality Certificate - Lot No.775724
- Quality Certificate - Lot No.771401
- Quality Certificate - Lot No.764420
- Quality Certificate - Lot No.754678
- Quality Certificate - Lot No.746355
- Quality Certificate - Lot No.729516