
Corning® Gosselin™ 长方形PP瓶,500 mL,带刻度,20 mm带密封圈防启封盖,灭菌,1/袋,100/箱
Product NumberFV500-14

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 抗裂、半透明
- 反转刻度
- 防启封高密度聚乙烯 (HDPE) 密封盖
- 采用折叠式外包装袋,大包装

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FV500-14 |
数量/包 | 100 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
容量 | 250 mL |
瓶式样 | 储存 |
颈式样 | 宽 |
顶部式样 | 带螺纹 |
盖式样 | 螺旋盖 |
盖材料 | 高密度聚乙烯 |
底部形状 | 正方形 |
盖颜色 | 红色 |
颜色 | 本色 |
底部特性 | 带刻度 |
高度 | 109 mm (近似值) |
橫截面 | 37mm (approx) |
无菌 | 是 |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.922568
- Quality Certificate - Lot No.919930
- Quality Certificate - Lot No.918091
- Quality Certificate - Lot No.917409
- Quality Certificate - Lot No.901839
- Quality Certificate - Lot No.899939
- Quality Certificate - Lot No.897078
- Quality Certificate - Lot No.893583
- Quality Certificate - Lot No.890601
- Quality Certificate - Lot No.881390
- Quality Certificate - Lot No.879951
- Quality Certificate - Lot No.874038
- Quality Certificate - Lot No.870395
- Quality Certificate - Lot No.864034
- Quality Certificate - Lot No.861765
- Quality Certificate - Lot No.857874
- Quality Certificate - Lot No.857075
- Quality Certificate - Lot No.854719
- Quality Certificate - Lot No.846561
- Quality Certificate - Lot No.845887
- Quality Certificate - Lot No.840561
- Quality Certificate - Lot No.838614
- Quality Certificate - Lot No.833591
- Quality Certificate - Lot No.823551
- Quality Certificate - Lot No.811925
- Quality Certificate - Lot No.807040
- Quality Certificate - Lot No.801867
- Quality Certificate - Lot No.799403
- Quality Certificate - Lot No.794429
- Quality Certificate - Lot No.790596