text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
FC510-07 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFC510-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   $220.66 per case
HFC510-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFC510-03 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFC510-04 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service