Corning® 1L Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-32 PP Screw Cap
产品编号1300P-1L
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
已添加至购物车
缺货
详情
| 产品编号 | 1300P-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Style | Gas washing |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 32 |
| Standard Taper Joint | 29/42 |
| Feature | Reusable |
| Height | 221 mm (approx.) |
| Height With Stopper | 335 mm (approx.) |
| Height Without Stopper | 245 mm (approx.) |
| O.D. | 41 mm (approx.) |
| Inlet Outlet Tube O.D. | 8 mm (approx.) |
| Sterile | No |
产品规格文件