text.skipToContent text.skipToNavigation

Corning® PET Bottle, 1 L, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 24/Case

Product Number432234

E-mail


Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic



Contact Customer Service
You might also be interested in
Corning® PET Storage Bottles
Details
Product Number   432234
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Capacity   1 L  
Cap Style   Leakproof Cap  
Cap Color   Natural  
Sterile   Yes  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents