Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Phenolic GPI 24-400 Threaded Screw Cap with Rubber Liner
Product Number9999-24

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 24-400 threads and are provided with a glued-in white rubber liner.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9999-24 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 24 |
Color | Black |
Height | 12.5 mm (approx.) |
Specifications Documents