Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 38-400 Threaded Screw Cap with Rubber Liner
Product Number9999-38
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 38-400 threads and are provided with a glued-in white rubber liner.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 9999-38 |
| Qty./Pk | 36 / Pk |
| Qty./Cs | 144 / Cs |
| Brand | Corning® |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 38 |
| Color | Black |
| Height | 12.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04026069
- Quality Certificate - Lot No.10525017
- Quality Certificate - Lot No.07025013
- Quality Certificate - Lot No.33424021
- Quality Certificate - Lot No.20424032
- Quality Certificate - Lot No.18224024
- Quality Certificate - Lot No.10624007
- Quality Certificate - Lot No.05823059