Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 40 mm Polypropylene Closure, Natural
Product Number26798-40
These Corning® natural polypropylene closures are designed for culture tubes and flasks with long rimless 40mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
$0.00 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 26798-40 |
Qty./Pk | 50 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cap Style | Closure |
Cap Material | Polypropylene |
Cap Color | Natural |
Fits Neck O.D. | 40 mm |
Color | Natural |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29018014
- Quality Certificate - Lot No.16215020
- Quality Certificate - Lot No.23213010
- Quality Certificate - Lot No.20813012
- Quality Certificate - Lot No.16513010
- Quality Certificate - Lot No.08512010
- Quality Certificate - Lot No.02510001
- Quality Certificate - Lot No.06409022
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28507010
- Quality Certificate - Lot No.25606008
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00207001