More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolCell® 5 mL LX, Cell Freezing Container, for 12 x 3.5 mL to 5 mL Cryogenic Vials, Purple
Product Number432005
Corning CoolCell 5 mL LX, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The low heat content also ensures that CoolCell LX containers will rapidly return to room temperature when removed from freezer.
- For 12 standard 3.5 mL to 5.0 mL cryogenic vials.
- Radially symmetric for uniform vial freezing.
- Numbered wells for easy sample identification.
- Beveled lid for secure gripping and easy opening.
- Exposed vial tops when lid is open for quick, organized removal of frozen samples.
$293.77 per case
Out of Stock
Product Number | 432005 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Application | Diagnostics |
Corning® CoolCell® 5 mL Filler Vials for Use with CoolCell 5 mL LX Container
432077Out of Stock