Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 150 x 15 mm, 3 Vents, 11/Bag, 176/Case
Product NumberBP143-07
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 140 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 3 vents
- Sterile or aseptic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$121.51 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP143-07 |
Qty./Pk | 11 / Pk |
Qty./Cs | 176 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.906077
- Quality Certificate - Lot No.906076
- Quality Certificate - Lot No.904700
- Quality Certificate - Lot No.904699
- Quality Certificate - Lot No.900814
- Quality Certificate - Lot No.900565
- Quality Certificate - Lot No.900536
- Quality Certificate - Lot No.900535
- Quality Certificate - Lot No.900160
- Quality Certificate - Lot No.898778
- Quality Certificate - Lot No.898777
- Quality Certificate - Lot No.898776
- Quality Certificate - Lot No.895926
- Quality Certificate - Lot No.895925
- Quality Certificate - Lot No.893795
- Quality Certificate - Lot No.893794
- Quality Certificate - Lot No.891594
- Quality Certificate - Lot No.890828
- Quality Certificate - Lot No.890079
- Quality Certificate - Lot No.890078
- Quality Certificate - Lot No.886635
- Quality Certificate - Lot No.885206
- Quality Certificate - Lot No.883132
- Quality Certificate - Lot No.883131
- Quality Certificate - Lot No.882385
- Quality Certificate - Lot No.881639
- Quality Certificate - Lot No.880174
- Quality Certificate - Lot No.880173
- Quality Certificate - Lot No.879480
- Quality Certificate - Lot No.879479