- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 0 or 3 vents
- Sterile or aseptic
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
---|---|---|---|---|---|---|---|
BH93B-102 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, Double Outer Bag, 28/Bag, 700/Case | 28 / Pk | 700 / Cs | Corning® | N/A | per case | |
BI93D-101 | Corning® Gosselin™ Bi-plate 100 x 15 mm, 3 Vents, ISO mark, Aseptic, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BI93D-102 | Corning® Gosselin™ Bi-plate 100 x 15 mm, 3 Vents, ISO mark, Sterile, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BP91B-101 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 1 Vent, Aseptic, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BP93B-101 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BP93B-102 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BP93D-102 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, ISO Mark, Sterile, Double Outer Bag, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
BT93-02 | Corning® Gosselin™ Petri Dish 100 x 25 mm, 3 Vents, Sterile, 10/Bag, 500/Case | 10 / Pk | 500 / Cs | Corning® | N/A | per case | |
SB91-101 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 1 Vent, Aseptic, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
SB93-101 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case | |
SB93-102 | Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Sterile, 33/Bag, 825/Case | 33 / Pk | 825 / Cs | Corning® | N/A | per case |