Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number354486
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$139.14 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354486 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26426016
- Quality Certificate - Lot No.16425010
- Quality Certificate - Lot No.15325034
- Quality Certificate - Lot No.01025018
- Quality Certificate - Lot No.31724014
- Quality Certificate - Lot No.28524030
- Quality Certificate - Lot No.13424023
- Quality Certificate - Lot No.06424008
- Quality Certificate - Lot No.00824012
- Quality Certificate - Lot No.34223014
- Quality Certificate - Lot No.09323017
- Quality Certificate - Lot No.06523058
- Quality Certificate - Lot No.28722026
- Quality Certificate - Lot No.20322039
- Quality Certificate - Lot No.07722013
- Quality Certificate - Lot No.34421008
- Quality Certificate - Lot No.10621012
- Quality Certificate - Lot No.35420011
- Quality Certificate - Lot No.23020047
- Quality Certificate - Lot No.13520032
- Quality Certificate - Lot No.31219013
- Quality Certificate - Lot No.21419038
- Quality Certificate - Lot No.17219009
- Quality Certificate - Lot No.08119008
- Quality Certificate - Lot No.30618010
- Quality Certificate - Lot No.10318012
- Quality Certificate - Lot No.23017014
- Quality Certificate - Lot No.11117003
- Quality Certificate - Lot No.34416005
- Quality Certificate - Lot No.26016003