Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 175cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap
Product Number354526
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354521.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$549.22 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354526 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Coating | Fibronectin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29325001
- Quality Certificate - Lot No.18825008
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.12724002
- Quality Certificate - Lot No.07124006
- Quality Certificate - Lot No.00924002
- Quality Certificate - Lot No.31023005
- Quality Certificate - Lot No.9119007
- Quality Certificate - Lot No.8274008
- Quality Certificate - Lot No.72017
- Quality Certificate - Lot No.7177007
- Quality Certificate - Lot No.7114013
- Quality Certificate - Lot No.6109002
- Quality Certificate - Lot No.6011757
- Quality Certificate - Lot No.2229003
- Quality Certificate - Lot No.2054003
- Quality Certificate - Lot No.1340014