Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 10/19 Tapered PP Stopper
Product Number5641P-10
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
$126.90 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 5641P-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Feature | Reusable |
| Capacity | 10 mL |
| Flask Style | Volumetric |
| Graduation Interval | 10 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31625001
- Quality Certificate - Lot No.24923001
- Quality Certificate - Lot No.08322001
- Quality Certificate - Lot No.28421001
- Quality Certificate - Lot No.15221001
- Quality Certificate - Lot No.10921001
- Quality Certificate - Lot No.06320001
- Quality Certificate - Lot No.35219001
- Quality Certificate - Lot No.17918001
- Quality Certificate - Lot No.02418001
- Quality Certificate - Lot No.35217001