Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 14/23 Tapered PP Stopper
Product Number5641P-100
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
$197.20 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 5641P-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Feature | Reusable |
| Capacity | 100 mL |
| Flask Style | Volumetric |
| Graduation Interval | 100 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29024001
- Quality Certificate - Lot No.26423001
- Quality Certificate - Lot No.33622001
- Quality Certificate - Lot No.24222001
- Quality Certificate - Lot No.22221001
- Quality Certificate - Lot No.19321001
- Quality Certificate - Lot No.05321001
- Quality Certificate - Lot No.27420001
- Quality Certificate - Lot No.02020001
- Quality Certificate - Lot No.29519001
- Quality Certificate - Lot No.09119001
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.26218001
- Quality Certificate - Lot No.13518001
- Quality Certificate - Lot No.02618001
- Quality Certificate - Lot No.31217001
- Quality Certificate - Lot No.19317001
- Quality Certificate - Lot No.34316001
- Quality Certificate - Lot No.32414001
- Quality Certificate - Lot No.21214001
- Quality Certificate - Lot No.08514001
- Quality Certificate - Lot No.26511001
- Quality Certificate - Lot No.13211001
- Quality Certificate - Lot No.00311001
- Quality Certificate - Lot No.Generic