Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
CoolSink LX55, 55mL Reagent Reservoir Module
Product Number432072
Corning CoolSink thermo-conductive plate and reservoir modules provide uniform temperature to all wells, regardless of position. When placed onto a temperature source such as ice, dry ice, liquid nitrogen or water baths, the CoolSink module will rapidly adapt to that temperature - from -196°C to >+100°C.
- CoolSink modules ensure temperature uniformity when cooling, snap freezing, heating or thawing samples.
- All CoolSink modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- All modules are compatible with all temperature sources.
- For 55 mL reagent reservoirs
$340.63 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 432072 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates