More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, With Screw Caps, Racked, 96/Rack, 10 Racks/Case, 960 Tubes/Case
Product Number8503
A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -100°C to +110°C.
- Maximum identification – Synchronized 2D and linear bar code along with marking spot.
- Maximum information – 14 x 14 dot 2D bar code.
- Bar code stability – Laser-etched for permanent identification.
- Compound compatibility – Universal inert polypropylene construction throughout.
- Nonsterile.
Added to Your Shopping Cart
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Details
Product Number | 8503 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Graduations | No |
Feature | 1D/2D Bar Code |
Sterile | No |
Rack | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10721001
- Quality Certificate - Lot No.29618001
- Quality Certificate - Lot No.22218001
- Quality Certificate - Lot No.21918001
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.32717001
- Quality Certificate - Lot No.19117001
- Quality Certificate - Lot No.18817001
- Quality Certificate - Lot No.03817001
- Quality Certificate - Lot No.01717001
- Quality Certificate - Lot No.28116001
- Quality Certificate - Lot No.10516001
- Quality Certificate - Lot No.34914001
- Quality Certificate - Lot No.34214001
- Quality Certificate - Lot No.33914001
- Quality Certificate - Lot No.32414001
- Quality Certificate - Lot No.29314001
- Quality Certificate - Lot No.28814001
- Quality Certificate - Lot No.27414001
- Quality Certificate - Lot No.25414001
- Quality Certificate - Lot No.24114001
- Quality Certificate - Lot No.23914001
- Quality Certificate - Lot No.09214001
- Quality Certificate - Lot No.06914001
- Quality Certificate - Lot No.03814001
- Quality Certificate - Lot No.01014001
- Quality Certificate - Lot No.00814001
- Quality Certificate - Lot No.22113001
- Quality Certificate - Lot No.34512001
- Quality Certificate - Lot No.32112001