Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Wide Bore, SLAS Rack
Product NumberFXF-205-WB-R-S
This is the suggested replacement for EMF-165-WB-R and EMF-165-WB-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- Wide Bore
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,046.21 per case
Less than 10 in Stock
| Product Number | FXF-205-WB-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Wide-bore |
| Tip | Wide Bore |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 205 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.26126050
- Quality Certificate - Lot No.26026047
- Quality Certificate - Lot No.25726124
- Quality Certificate - Lot No.10626047
- Quality Certificate - Lot No.10426041
- Quality Certificate - Lot No.31525030
- Quality Certificate - Lot No.09025029
- Quality Certificate - Lot No.07725065
- Quality Certificate - Lot No.07625016
- Quality Certificate - Lot No.07625015
- Quality Certificate - Lot No.07425007
- Quality Certificate - Lot No.04425007
- Quality Certificate - Lot No.04425006
- Quality Certificate - Lot No.03425028
- Quality Certificate - Lot No.34624024
- Quality Certificate - Lot No.34424034
- Quality Certificate - Lot No.28424042
- Quality Certificate - Lot No.28224013
- Quality Certificate - Lot No.28124019
- Quality Certificate - Lot No.25724033
- Quality Certificate - Lot No.25524044
- Quality Certificate - Lot No.18624010
- Quality Certificate - Lot No.17824033
- Quality Certificate - Lot No.30522048
- Quality Certificate - Lot No.30422036
- Quality Certificate - Lot No.27822015
- Quality Certificate - Lot No.27722056
- Quality Certificate - Lot No.27622101
- Quality Certificate - Lot No.24522011
- Quality Certificate - Lot No.21922005