Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 100 mL Reagent Reservoirs, 5/Bag, Sterile
Product Number4872
Costar® 100 mL reagent reservoirs are ideal for repetitively filling multichannel pipettors.
- Manufactured from modified polystyrene (white)
- 5/Bag, sterile
- Disposable
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$383.58 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4872 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 100 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04926004
- Quality Certificate - Lot No.04726029
- Quality Certificate - Lot No.02726003
- Quality Certificate - Lot No.02626020
- Quality Certificate - Lot No.29625501
- Quality Certificate - Lot No.16725043
- Quality Certificate - Lot No.14825011
- Quality Certificate - Lot No.11825002
- Quality Certificate - Lot No.08325042
- Quality Certificate - Lot No.08325041
- Quality Certificate - Lot No.08325040
- Quality Certificate - Lot No.08325039
- Quality Certificate - Lot No.07625007
- Quality Certificate - Lot No.04825012
- Quality Certificate - Lot No.04125012
- Quality Certificate - Lot No.01525317
- Quality Certificate - Lot No.33124012
- Quality Certificate - Lot No.33024020
- Quality Certificate - Lot No.29524062
- Quality Certificate - Lot No.23624004
- Quality Certificate - Lot No.22024064
- Quality Certificate - Lot No.19924050
- Quality Certificate - Lot No.18324021
- Quality Certificate - Lot No.16224046
- Quality Certificate - Lot No.08524004
- Quality Certificate - Lot No.04524034
- Quality Certificate - Lot No.04424032
- Quality Certificate - Lot No.00524014
- Quality Certificate - Lot No.30623021
- Quality Certificate - Lot No.29923028