Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-HS-C
Axygen® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Designed for PCR and thermal transfer applications
- Double notch corner
$326.73 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-96-HS-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17024090
- Quality Certificate - Lot No.14624090
- Quality Certificate - Lot No.35023090
- Quality Certificate - Lot No.17923090
- Quality Certificate - Lot No.15523090
- Quality Certificate - Lot No.14323090
- Quality Certificate - Lot No.32922090
- Quality Certificate - Lot No.17622090
- Quality Certificate - Lot No.17522090
- Quality Certificate - Lot No.17422090
- Quality Certificate - Lot No.17322090
- Quality Certificate - Lot No.17222090
- Quality Certificate - Lot No.05622090
- Quality Certificate - Lot No.32821090
- Quality Certificate - Lot No.18421090
- Quality Certificate - Lot No.18121090
- Quality Certificate - Lot No.17921090
- Quality Certificate - Lot No.17821090
- Quality Certificate - Lot No.12721090
- Quality Certificate - Lot No.31020090
- Quality Certificate - Lot No.15420090
- Quality Certificate - Lot No.07420090
- Quality Certificate - Lot No.29919090
- Quality Certificate - Lot No.19919090
- Quality Certificate - Lot No.14419090
- Quality Certificate - Lot No.14119090
- Quality Certificate - Lot No.06319090
- Quality Certificate - Lot No.34018090
- Quality Certificate - Lot No.25318090
- Quality Certificate - Lot No.18118090