Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Plain 100 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem
Product Number6120P-100
Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
$32.90 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6120P-100 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Height | 155 mm (approx.) |
| Diameter | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13625001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.24023001
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.23921001
- Quality Certificate - Lot No.25519001
- Quality Certificate - Lot No.03819001
- Quality Certificate - Lot No.03318001
- Quality Certificate - Lot No.04417001
- Quality Certificate - Lot No.28314001
- Quality Certificate - Lot No.00914001
- Quality Certificate - Lot No.27513001
- Quality Certificate - Lot No.22912001
- Quality Certificate - Lot No.Generic