text.skipToContent text.skipToNavigation

PYREX® 5 mL Disposable Serological Pipets, TD, Flip-Top Canister Pack, Sterile, Plugged

Product Number7078D-5

E-mail


These sterile disposable 5 mL PYREX® serological pipets are calibrated (TD) with blow-out. They are packed in a flip-top canister to keep the pipets racked. These pipet canisters come sealed in polyethylene bags for sterility. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.


Out of Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 8182128a-5a2a-40e5-8462-c2a19c29e4f2

Details
Product Number   7078D-5
Qty./Pk   25 / Pk  
Qty./Cs   400 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0.1 mL  
Negative Graduation   1 mL  
Packaging   Cannister pack  
Length   300 mm (approx.)  
Specifications Documents