
PYREX® 1 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-1N

These sterile disposable 1 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7077-1N |
Qty./Pk | 200 / Pk |
Qty./Cs | 800 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Individually wrapped paper-plastic |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11225649
- Quality Certificate - Lot No.06925649
- Quality Certificate - Lot No.04825649
- Quality Certificate - Lot No.04425649
- Quality Certificate - Lot No.19724649
- Quality Certificate - Lot No.15524649
- Quality Certificate - Lot No.07124649
- Quality Certificate - Lot No.01924649
- Quality Certificate - Lot No.01824649
- Quality Certificate - Lot No.31023649
- Quality Certificate - Lot No.30523649
- Quality Certificate - Lot No.05223649
- Quality Certificate - Lot No.33622649
- Quality Certificate - Lot No.33522649
- Quality Certificate - Lot No.33022649
- Quality Certificate - Lot No.08222649
- Quality Certificate - Lot No.07722649
- Quality Certificate - Lot No.25921649
- Quality Certificate - Lot No.18621649
- Quality Certificate - Lot No.12521649
- Quality Certificate - Lot No.09621649
- Quality Certificate - Lot No.33220649
- Quality Certificate - Lot No.28220649
- Quality Certificate - Lot No.17020649
- Quality Certificate - Lot No.16420649
- Quality Certificate - Lot No.14320649
- Quality Certificate - Lot No.28719649
- Quality Certificate - Lot No.28719643
- Quality Certificate - Lot No.22419649
- Quality Certificate - Lot No.18919649