
PYREX® 10x75 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-10

These single-use 10x75mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 4 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 99445-10 |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 4 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 10 mm (approx.) |
Height | 75 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125437
- Quality Certificate - Lot No.04925437
- Quality Certificate - Lot No.29024437
- Quality Certificate - Lot No.24824437
- Quality Certificate - Lot No.17624437
- Quality Certificate - Lot No.08124437
- Quality Certificate - Lot No.34023437
- Quality Certificate - Lot No.28223437
- Quality Certificate - Lot No.25423437
- Quality Certificate - Lot No.21423437
- Quality Certificate - Lot No.15723437
- Quality Certificate - Lot No.03323437
- Quality Certificate - Lot No.00923437
- Quality Certificate - Lot No.27622437
- Quality Certificate - Lot No.21422437
- Quality Certificate - Lot No.11122437
- Quality Certificate - Lot No.09022437
- Quality Certificate - Lot No.08022437
- Quality Certificate - Lot No.05522437
- Quality Certificate - Lot No.02622437
- Quality Certificate - Lot No.28421437
- Quality Certificate - Lot No.25021437
- Quality Certificate - Lot No.21621437
- Quality Certificate - Lot No.09021999
- Quality Certificate - Lot No.07521437
- Quality Certificate - Lot No.31020437
- Quality Certificate - Lot No.25820437
- Quality Certificate - Lot No.12520437
- Quality Certificate - Lot No.06520437
- Quality Certificate - Lot No.34719437