PYREX® 20x150 mm Disposable Round Bottom Threaded Culture Tubes, Without Marking Spot or Caps, Bulk Pack
Product Number99449-20X
These disposable 20x150mm PYREX® culture tubes have a round bottom, GPI 18-415 threads and come without a marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 30 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$460.67 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99449-20X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 18 |
| Graduations | No |
| Capacity | 30 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 20 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.12526027
- Quality Certificate - Lot No.27525010
- Quality Certificate - Lot No.27025003
- Quality Certificate - Lot No.21725027
- Quality Certificate - Lot No.14225142
- Quality Certificate - Lot No.10425058
- Quality Certificate - Lot No.04125011
- Quality Certificate - Lot No.02525022
- Quality Certificate - Lot No.31824142
- Quality Certificate - Lot No.28524035
- Quality Certificate - Lot No.19824018
- Quality Certificate - Lot No.00322001
- Quality Certificate - Lot No.35521009
- Quality Certificate - Lot No.30121041
- Quality Certificate - Lot No.15221062
- Quality Certificate - Lot No.09621131
- Quality Certificate - Lot No.34320008
- Quality Certificate - Lot No.16320032
- Quality Certificate - Lot No.10720009
- Quality Certificate - Lot No.03120022
- Quality Certificate - Lot No.31019042
- Quality Certificate - Lot No.28919070
- Quality Certificate - Lot No.15719102
- Quality Certificate - Lot No.13519040
- Quality Certificate - Lot No.10219046
- Quality Certificate - Lot No.01919003
- Quality Certificate - Lot No.34518115
- Quality Certificate - Lot No.27618043
- Quality Certificate - Lot No.21318098
- Quality Certificate - Lot No.15218006