PYREX® VISTA™ 20 mL Rimless Culture Tubes, 16x150 mm
Product Number70820-16XX
These reusable PYREX® VISTA™ 20 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 16x150mm (OD x length) tubes have marking spots. Ends are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
101,68 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 70820-16XX |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Graduations | No |
| Capacity | 20 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27425206
- Quality Certificate - Lot No.21425003
- Quality Certificate - Lot No.21025131
- Quality Certificate - Lot No.16125038
- Quality Certificate - Lot No.09525018
- Quality Certificate - Lot No.03725012
- Quality Certificate - Lot No.02025003
- Quality Certificate - Lot No.34724018
- Quality Certificate - Lot No.09924042
- Quality Certificate - Lot No.31922071
- Quality Certificate - Lot No.26522045
- Quality Certificate - Lot No.12322044
- Quality Certificate - Lot No.11221038
- Quality Certificate - Lot No.30519080
- Quality Certificate - Lot No.27419009
- Quality Certificate - Lot No.25319059
- Quality Certificate - Lot No.14319037
- Quality Certificate - Lot No.07819078
- Quality Certificate - Lot No.02519092
- Quality Certificate - Lot No.33818183
- Quality Certificate - Lot No.17218077
- Quality Certificate - Lot No.12317013
- Quality Certificate - Lot No.18416013
- Quality Certificate - Lot No.00616067
- Quality Certificate - Lot No.33515018
- Quality Certificate - Lot No.33115001
- Quality Certificate - Lot No.28215041
- Quality Certificate - Lot No.21615030
- Quality Certificate - Lot No.17515021
- Quality Certificate - Lot No.12815045