Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Pipet, 2mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 1000/CS
Product Number355025
Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This packaging protects the product from external contamination and is ideal for laboratory clean rooms, such as cell-based vaccine or drug production facilities.
- Triple-bagged in two outer bags
- Manufactured and packaged with animal-free materials
- Sterility Assurance Level (SAL) of 10-6
- USP Class VI tested
- Nonpyrogenic
- Noncytotoxic
- RNase-/DNase-free
- Human DNA-free
- Low particulate according to USP<788>
- Extractables data available upon request
- Color-coded magnifier stripes make volume reading and size selection easier
- Bidirectional graduations provide choice of ascending and descending scales
- Negative graduations allow additional working volume
- Each pipet is individually wrapped in easy open plastic
- No need for decontamination spraying with alcohol
- Manufactured in USA
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 355025 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Capacity | 2 mL |
| Pipet Style | Serological |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Sterile | Yes |
| Packaging | Plastic/Plastic Triple Bagged |
| Application | Production |
| Product Material | Polystyrene |
Specifications Documents