Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Pipet, 25mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 200/CS
Product Number355028
Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This packaging protects the product from external contamination and is ideal for laboratory clean rooms, such as cell-based vaccine or drug production facilities.
- Triple-bagged in two outer bags
- Manufactured and packaged with animal-free materials
- Sterility Assurance Level (SAL) of 10-6
- USP Class VI tested
- Nonpyrogenic
- Noncytotoxic
- RNase-/DNase-free
- Human DNA-free
- Low particulate according to USP<788>
- Extractables data available upon request
- Color-coded magnifier stripes make volume reading and size selection easier
- Bidirectional graduations provide choice of ascending and descending scales
- Negative graduations allow additional working volume
- Each pipet is individually wrapped in easy open plastic
- No need for decontamination spraying with alcohol
- Manufactured in USA
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$270.94 per case
Out of Stock
| Product Number | 355028 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Falcon® |
| Capacity | 25 mL |
| Pipet Style | Serological |
| Feature | Disposable |
| Graduation Interval | 0.5 mL |
| Sterile | Yes |
| Packaging | Plastic/Plastic Triple Bagged |
| Application | Production |
| Product Material | Polystyrene |
- Quality Certificate - Lot No.9288016
- Quality Certificate - Lot No.9196032
- Quality Certificate - Lot No.9140014
- Quality Certificate - Lot No.8347010
- Quality Certificate - Lot No.8295035
- Quality Certificate - Lot No.7295022
- Quality Certificate - Lot No.7172003
- Quality Certificate - Lot No.6349006
- Quality Certificate - Lot No.6297010
- Quality Certificate - Lot No.6290023
- Quality Certificate - Lot No.5235068
- Quality Certificate - Lot No.5229010
- Quality Certificate - Lot No.5220003
- Quality Certificate - Lot No.5110856
- Quality Certificate - Lot No.4313063
- Quality Certificate - Lot No.4306050
- Quality Certificate - Lot No.4182009
- Quality Certificate - Lot No.3282010
- Quality Certificate - Lot No.3188016
- Quality Certificate - Lot No.3021010
- Quality Certificate - Lot No.2275011
- Quality Certificate - Lot No.2175005
- Quality Certificate - Lot No.1347024
- Quality Certificate - Lot No.0335026
- Quality Certificate - Lot No.0079016