Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Nonsterile, 500/Pack, 1,000/Case
Product Number357524
Transfer pipet with 1 mL and 2 mL graduations.
₹8,441.36 per case
Added to Your Shopping Cart
Details
| Product Number | 357524 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Capacity | 3 mL |
| Pipet Style | Transfer |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Sterile | No |
| Packaging | Bulk pack |
| Application | Diagnostics |
| Product Material | Polyethylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22430174
- Quality Certificate - Lot No.22230949
- Quality Certificate - Lot No.22230443
- Quality Certificate - Lot No.22230011
- Quality Certificate - Lot No.22230010
- Quality Certificate - Lot No.22230009
- Quality Certificate - Lot No.21430989
- Quality Certificate - Lot No.21430988
- Quality Certificate - Lot No.21430987
- Quality Certificate - Lot No.21430986
- Quality Certificate - Lot No.21430247
- Quality Certificate - Lot No.21430246
- Quality Certificate - Lot No.21430245
- Quality Certificate - Lot No.21430244
- Quality Certificate - Lot No.21330695
- Quality Certificate - Lot No.21330694
- Quality Certificate - Lot No.21330693
- Quality Certificate - Lot No.21330692
- Quality Certificate - Lot No.21330691
- Quality Certificate - Lot No.21330471
- Quality Certificate - Lot No.21330470
- Quality Certificate - Lot No.21130788
- Quality Certificate - Lot No.21130779
- Quality Certificate - Lot No.21130778
- Quality Certificate - Lot No.21130777
- Quality Certificate - Lot No.21130776
- Quality Certificate - Lot No.21130775
- Quality Certificate - Lot No.21030239
- Quality Certificate - Lot No.20430615
- Quality Certificate - Lot No.20430614