Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 200/Case
Product Number7015
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$136.60 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7015 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 10 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 3 mL |
| Color Coded Stripe | Orange |
| Sterile | Yes |
| Packaging | Tripled bagged |
| Length | 344 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23926049
- Quality Certificate - Lot No.23826037
- Quality Certificate - Lot No.18026013
- Quality Certificate - Lot No.17926005
- Quality Certificate - Lot No.04426065
- Quality Certificate - Lot No.04126005
- Quality Certificate - Lot No.03726036
- Quality Certificate - Lot No.01126501
- Quality Certificate - Lot No.29925023
- Quality Certificate - Lot No.27125010
- Quality Certificate - Lot No.21325004
- Quality Certificate - Lot No.20325035
- Quality Certificate - Lot No.16725021
- Quality Certificate - Lot No.11025005
- Quality Certificate - Lot No.02825045
- Quality Certificate - Lot No.02725048
- Quality Certificate - Lot No.32824006
- Quality Certificate - Lot No.32724008
- Quality Certificate - Lot No.26124016
- Quality Certificate - Lot No.16624019
- Quality Certificate - Lot No.16224038
- Quality Certificate - Lot No.00124003
- Quality Certificate - Lot No.27523017
- Quality Certificate - Lot No.27123018
- Quality Certificate - Lot No.26623002
- Quality Certificate - Lot No.22723040
- Quality Certificate - Lot No.02723016
- Quality Certificate - Lot No.34322028
- Quality Certificate - Lot No.26022020
- Quality Certificate - Lot No.14222011