Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
1 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 1000/Case
Product Number7041
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$384.76 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7041 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 1 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Negative Graduation | 0.2 mL |
| Color Coded Stripe | Yellow |
| Sterile | Yes |
| Packaging | Tripled bagged |
| Length | 278 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325041
- Quality Certificate - Lot No.02825002
- Quality Certificate - Lot No.24324002
- Quality Certificate - Lot No.30023054
- Quality Certificate - Lot No.29722024
- Quality Certificate - Lot No.15522004
- Quality Certificate - Lot No.08522007
- Quality Certificate - Lot No.08422051
- Quality Certificate - Lot No.29121052
- Quality Certificate - Lot No.20121029
- Quality Certificate - Lot No.09821010
- Quality Certificate - Lot No.08021023
- Quality Certificate - Lot No.02921015
- Quality Certificate - Lot No.35120021
- Quality Certificate - Lot No.13620020
- Quality Certificate - Lot No.24819013
- Quality Certificate - Lot No.12819028
- Quality Certificate - Lot No.18718041
- Quality Certificate - Lot No.08018040
- Quality Certificate - Lot No.31117032
- Quality Certificate - Lot No.14117001
- Quality Certificate - Lot No.27516018
- Quality Certificate - Lot No.07216002
- Quality Certificate - Lot No.00716008
- Quality Certificate - Lot No.12815017
- Quality Certificate - Lot No.32414010
- Quality Certificate - Lot No.17014005
- Quality Certificate - Lot No.28313006
- Quality Certificate - Lot No.09413007
- Quality Certificate - Lot No.01713020